Component reference

Gripper in automatic screwdriver

Gripper | Components | Mechanical and plant engineering | Assembly

2-Jaw Parallel Grippers
Series MGP800

  • Integrated position sensing for compact design and to minimized the interfering contour
  • Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
more
1. 2-jaw parallel grippers
  • Integrated position sensing for compact design and to minimized the interfering contour
  • Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
more
Task & Solution

Gripper of the MGP800 series installed in automatic screwdriving machines of the WEBER Group.

Highlights and technical data
  • 10 million maintenance-free cycles (max.)
  • Spring closing C
  • IP40
  • Magnetic field sensor
  • Clean room certified
Built-in standard components

CONTACT US

Personal data
Message